Rohm Newslanding

Ultra-Low 0.9V Drive ECOMOS™Series

Overview | Features | Applications | Lineup

Ultra-Low 0.9V Drive ECOMOS(TM) Series
*February 2009 ROHM study

Overview

ROHM offers the first MOSFETs capable of drive operation from 0.9V.
This new lineup, optimized for the latest ICs requiring low output voltage, is available in a variety of package types, from VMN3 (1006) to SST (2913).

Package

Features

1. Drive possible from 0.9V

  • Operation possible from a single dry cell battery (1V termination voltage)
  • Compatible with the lower output voltages required by the latest ICs
  • Supports solar batteries (1V type: 0.5V to 2)
0.9V operation prolongs operating time
2. Dramatically reduced power consumption
  • Up to 90% less power consumption than bipolar transistors
Drive loss reduced by up to 90%

Applications

Mobile phones, digital cameras, portable audio players, IC recorders, smart phones, power supply circuits in portable devices, LED control, predrive blocks, solar batteries, muting circuits, low-side circuits, and more
Applications Predrive Circuit,LED Lamp Drive,Muting Circuit,Low Side Switch Circuit

Lineup

Part No. Package Polarity VDSS
(V)
ID
(A)
RDS(on) Typ.(Ω) PD
(W)
VGS=0.9V VGS=1.2V VGS=2.5V
RYB002N05 VMN3 Nch 50 0.2 3.0 2.2 1.7 0.15
RYM002N05 VMT3 Nch 50 0.2 3.0 2.2 1.7 0.15
RYE002N05 EMT3 Nch 50 0.2 3.0 2.2 1.7 0.15
EM6K34 EMT6 Nch+Nch 50 0.2 3.0 2.2 1.7 0.15
RYU002N05 UMT3 Nch 50 0.2 3.0 2.2 1.7 0.2
UM6K34N UMT6 Nch+Nch 50 0.2 3.0 2.2 1.7 0.15
RYC002N05 SST3 Nch 50 0.2 3.0 2.2 1.7 0.2

ROHM cultivates the most advanced technologies to develop products optimized for current and next-generation devices.
Click here for inquiries concerning our products