TCTO Series of bottom electrode conductive polymer capacitors | ROHM Semiconductor - ROHM Co., Ltd.
Rohm Newslanding
TCTO Series of bottom electrode conductive polymer capacitors
Overview
The TCTO Series of ultra-low ESR conductive polymer capacitors features large capacitance in a compact, low-profile bottom electrode configuration.
Also offered is the TCO Series, featuring market-proven reliability, low ESR, high incombustibility, and high capacitance in a compact package.
Features
1.Ultra-Low ESR [approx. 1/5 of conventional]
A conductive polymer with high conductivity is used for significantly reduced ESR. |
|
2.Large capacitance
A novel bottom electrode structure allows for larger capacitances. *330µF capacitors in the 3216 (1206in) size are currently under development |
|
3.Low profile and compact ROHM offers a large number of compact, low-profile capacitors. |
External Dimensions |
(Unit:mm)
|
|||||||||||||||||||||||||||||||||||||
|
|
Lineup
Capacitance (µF) |
Rated Voltage (V, DC) | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.5 | 4 | 6.3 | 10 | 16 | 20 | 25 | ||||||||||||||||||||
2.2 (225) |
M | |||||||||||||||||||||||||
3.3 (335) |
M |
P ☆ |
AS ☆ |
|||||||||||||||||||||||
4.7 (475) |
M ☆ |
P ☆ |
AS ☆ |
A ☆ |
||||||||||||||||||||||
6.8 (685) |
M ☆ |
P ☆ |
AS ☆ |
A ☆ |
||||||||||||||||||||||
10 (106) |
M ☆ |
M ☆ |
P ☆ |
AS ☆ |
A ☆ |
|||||||||||||||||||||
15 (156) |
M ☆ |
M ☆ |
P ☆ |
AS ☆ |
||||||||||||||||||||||
22 (226) |
M ☆ |
P ☆ |
AS ☆ |
AL | ||||||||||||||||||||||
33 (336) |
P ☆ |
P ☆ |
AS ☆ |
AL | ||||||||||||||||||||||
47 (476) |
P ☆ |
P ☆ |
AS ☆ |
AS | AL | A | ||||||||||||||||||||
68 (686) |
P ☆ |
AS ☆ |
AS ☆ |
AL |
AL ☆ |
A ☆ |
||||||||||||||||||||
100 (107) |
AS ☆ |
AL | AL | A | ||||||||||||||||||||||
150 (157) |
AL ☆ |
A | A | |||||||||||||||||||||||
220 (227) |
A |
A ☆ |
||||||||||||||||||||||||
330 (337) |
A ☆ |
☆ : Under Development
Applications
Smartphones, PCs, notebook PCs, tablet PCs, digital cameras/camcorders, car AV systems, LCD TVs, and more |
|