Rohm Newslanding

ROHM High-Performance Infrared LEDs are Ideal for Proximity Sensing

2011-01-26

Surface mount, high-output Infrared LEDs feature industry's lowest profile; 850/870 nm peak output improves sensitivity; 66% lower power use important in portable devices

ROHM High-Performance Infrared LEDs are Ideal for Proximity Sensing SAN DIEGO, Calif. – January 26, 2011 – A new series of high-performance infrared LEDs ideally suited for proximity sensor applications is now available from ROHM Semiconductor. The SIM-030/031ST and SIM-040/041ST surface-mount IR LEDs feature breakthrough IR wavelength technology providing peak output of 850/870 nm, compared to 950 nm for comparable devices. The 850/870 nm level is much closer to the peak wave sensitivity of phototransistors (sensors), thus achieving higher efficiency proximity sensing and energy savings of up to 66%. In addition, the small package footprint and low-profile further enhance their application in cell phones and other portable devices.

The SIM-030/031ST, the smaller of the two devices, has a 2.3 mm x 1.95 mm footprint and a height of just 0.9 mm. With a forward current (IF) of 100 mA, the device delivers typical emission strength of 30 mW/sr (milliwatts per steradian). The slightly larger SIM-040/041ST (3.1 mm x 2.25 mm x 1.6 mm) provides 40 mW/sr, typical emission strength.

Field Application Engineer for ROHM Semiconductor, Avi Elmaleh, said, "The combination of ROHM's advanced process technology and packaging has resulted in a superior product for space-constrained proximity sensing. The SIM-030/031ST is the perfect choice for power saving in cell phones, turning off the display when the device is closer to the ear."

The ROHM SIM-030/031ST and SIM-040/041ST are the latest additions to the ROHM Optical Sensors Series of emitters, receivers, photointerrupters, tilt sensors, IrDA modules and remote control modules.

Price (small OEM qty.) : US$0.75 (SIM-030ST)
US$0.75 (SIM-040ST)
Avaliability :     Samples Now
Delivery : 14 weeks ARO