Rohm Newslanding

RBxx8 Series of ultra-low IR Schottky barrier diodes

Overview | Key Feature 1 | Key Feature 2 | Circuit Application Examples  | Lineup

Overview

ROHM's RBxx8 Series of Schottky barrier diodes utilizes a special metal optimized for high temperature environments, resulting in the industry's lowest IR. In addition, thermal runaway is prevented even at high tempertaures, making them ideal for automotive systems and power supplies. They are also suitable for replacing rectification diodes for significantly lower VF, reducing power consumption in EVs and HEVs.
>>Diodes

Key Feature 1 : Ultra-low IR ensures compatibility with high temperature environments

Ultra-low IR
100x lower than conventional Schottky barrier diodes, enabling stable operation at high temperatures


No thermal runaway at Ta=150ºC
Ultra-low IR prevents thermal runaway even at Ta=150ºC, enabling use at high temperatures in automotive systems and other applications

Key Feature 2 : Ideal replacements for rectification diodes

Low VF
40% lower VF than standard FRDs used in automotive applications result in lower power consumption 

Space-saving design
In the circuit examples below rectification diodes were replaced with ROHM's ultra-low IR Schottky barrier diodes, resulting in greater performance while contributing to end-product miniaturization.

Circuit Application Examples

Lineup

(Ta=25℃)
Package Part No. Absolute Maximum Ratings Electrical Characteristics
VR(V) IO(A) VF(V)
Max.
IF(A) IR(uA)
Max.
VR(V)
TUMD2 RB558VA150FH 150 0.5 0.95 0.5 0.5 150
PMDU RB168M-40TF 40 1 0.65 1 0.55 40
RB168M-60TF 60 1 0.68 1 1.5 60
RB168M150DD 150 1 0.84 1 20 150
PMDS RB068L-40DD 40 2 0.69 2 1 40
RB068L-60DD 60 2 0.70 2 2 60
RB068L100DD 100 2 0.80 2 50 100
RB058L-40DD 40 3 0.70 3 5 40
RB058L-60DD 60 3 0.64 3 4 60
CPD RB088B150FH 150 10 0.88 5 15 150
LPDS RB088NS150FH 150 10 0.88 5 15 150
RB228NS100FH 100 30 0.87 5 150 100
RB238NS150FH 150 40 0.92 20 30 150
TO-220FN RB088T150FH 150 10 0.88 5 15 150
RB228T100FH 100 30 0.87 5 150 100

Related Information

[Related Products]

ROHM cultivates proprietary technologies to develop products optimized to user needs.

Click here for inquiries concerning our products