Rohm Newslanding

Powervation – Single-Phase DC-DC Solution for DPMs and General POL Applications

altThe PV3101, a new single-phase digital DC-DC controller featuring the company's Auto-Control adaptive-loop compensation technology, has been introduced by powervation.

Exploiting Powervation's core hardware and firmware technologies, the PV3101 uses a proprietary DSP/RISC dual-core architecture with a precision data acquisition engine running advanced control and power management algorithms in firmware. With this architecture, the new controllers provide features, flexibility, and performance beyond that seen on other digital power solutions today. The Auto-Control adaptive loop compensation algorithm provides the industry's first and only real-time autonomous compensation solution, and is able to modulate the converter's bandwidth on a cycle-by-cycle basis to optimize the trade-off between dynamic performance and system stability. PV3101 uses full differential voltage, current, and temperature measurements and an 11 bit ADC to provide precision measurement (e.g., ±3% IOUT accuracy over temperature), tight control (e.g., ±0.5% Vout over line, load, and temperature), and accurate real-time reporting of telemetry information for key power supply parameters.

altIn order to reduce power losses during light-load operation and idle conditions, Powervation has improved upon its Green Modes(tm) technology for this generation of digital DC-DC controller by adding additional modes of operation focused on increasing light-load efficiency. The PV3101 supports a diode emulation mode that triggers once the converter enters DCM operation, thus preventing the low-side FET from sinking current when the inductor current ramps down to zero. To further improve light-load efficiency, PV3101 employs a pulse skipping mode that reduces high-side FET switching losses by eliminating unneeded switching cycles, while still maintaining tight output regulation. And, like Powervation's PV3012 dual-phase controller, PV3101 offers idle, standby, and power down modes to reduce chip power consumption when the power converter is idle.

Powervation's director of product marketing, David New, said: "Expanding our portfolio of digital power solutions, the PV3101 controller provides an optimize solution for single phase applications, while adding new power saving control techniques to address our customers' need for highly-efficient digital DC/DC solutions."

The PV3101 can be interconnected with other Powervation controllers via its DSS current share bus for use in multi-phase designs. And with the PowerSMART GUI-based design tool, users are able to easily configure and adjust more than 60 power supply parameters without making modification in hardware.

The PV3101 is designed to function with all leading driver and FET solutions to allow the designer maximum flexibility, powering ASICs, FPGAs, processors, and general POLs for networking, communications, server, storage, and advanced power module applications. RoHS compliant, the PV3101 is sampling now in 32-lead QFN packaging, says the company.

 

As published on Electropages:

http://www.electropages.com/2012/02/powervation-single-phase-dc-dc-solution-dpms-general-pol-applications/