Rohm Newslanding

LTR Series

Overview | Features | Applications | Lineup

LTR Series High Power Low Ohmic Chip Resistors <Wide Terminal Type> Superior junction reliability

Overview

ROHM's thick-film lineup is offered in a range of resistances, from 10m to 9.1. The wide terminal configuration improves joint reliability against thermal fluctuations.
In addition, rated power is increased, making it possible to use smaller resistors.

Part No. size L W t
LTR10 2012 1.2 2.0 0.55
LTR18 3216 1.6 3.2 0.58
LTR100 6432 3.2 6.4 0.55

Features

  1. Chip resistors for current detection (10m-9.1)
  2. Wide terminal configuration results in superior strength against temperature cycling.
  3. Rear-mount structure reduces resistance variations during mounting.
  4. Excellent resistance-temperature coefficient
Rated Power Superior Resistance Temperature Coefficient
 
Rated Power Resistance Temperature Coefficient

Applications

  • PCs, HDDs, power supplies, mobile phones, automotive, motors, and other sets requiring current detection
  • Motor control circuits
  • Battery protection

Lineup

Part No. Size Rated
Power
(ºC)
Resistance
Tolerance
Resistance
Temperature
Coefficient
(ppm/ºC)
Resistance
Range
(Ω)
Operating
Temperature
Range
(ºC)
LTR10EVHJ 2012 0.5W J (±5%) ±150 47 m~ 9.1
(E24 Series)
-55 ~ +155
LTR10EVHF F (±1%)
LTR18EZPJ 3216 1W J (±5%) 0~300
0~200
0~150
±100
10m~18m
20m~47m
51m~470m
510mΩ~1Ω
(E24 Series)
LTR18EZPF F (±1%)
NEW  LTR100JZPJ 6432 2W J (±5%) ±200 100m~910m
(E24 Series)
NEW  LTR100JZPF F (±5%) 0~150
* The designs and specifications are subject to change without notice.

ROHM utilizes the most advanced, original technologies to develop products that meet market needs. Click here for inquiries concerning our products