Rohm Newslanding

High-speed trr high voltage resistance MOSFETs PrestoMOS™

Overview | Features | Set / Application Circuit Example | Lineup

PrestoMOS™ Series

Overview

ROHM's high voltage resistance PrestoMOS™ series is ideal for power supplies with integrated inverter. High-speed switching combined with an internal diode with high trr characteristics result in greater efficiency and lower loss while contributing to smaller designs. New package types, including the CPT3 (D-PAK) and LPT (D2-PAK) are currently being developed.

<With PrestoMOS™ >

[presto: Italian for 'quickly' or 'rapidly']

Package

Features

  • Greater efficiency - Low ON-resistance, low Qg, and internal High speed trr diode
  • Fewer parts required - Internal High speed trr diode eliminates the need for external FRDs (Fast Recovery Diodes).
trr (Reverse Recovery Time) Waveform Comparison R6008FNX vs R6008ANX
Commutation Loss Countermeasure (With External FRD) PrestoMOS™ Series: High speed trr / High Voltage Resistance

Set / Application Circuit Example

Set / Application Circuit Example
  • Integrated power supply inverters, lighting devices, motor
  • Solar batteries, power conditioners
  • High frequency bridge circuits
  • Circuits susceptible to di/dt damage
  • Transformer-equipped sets
Application

Lineup

Part No. VDSS(V) ID(A) RDS(on)
Typ.(Ω)VGS=10V
Typ. trr[ns] Package
R6008FNJ 600 8 0.72 67 LPT
R5009FNX 500 9 0.65 78 TO-220FM
R5011FNX 11 0.4 85
R5016FNX 16 0.22 100
R6008FNX 600 8 0.73 67
R6012FNX 12 0.39 75
R6012FNJ 12 0.39 75 LPTS
R6015FNX 15 0.27 90 TO-220FM
R6020FNX 20 0.2 105
R6025FNZ 25 0.14 120 TO-3PF
R6025FNZ1 25 0.14 120 TO-247
R6046FNZ 46 0.075 145 TO-3PF
R6046FNZ1 46 0.075 143 TO-247

ROHM utilizes the most advanced, proprietary technologies to develop solutions optimized to market needs.Typ. Click here for inquiries concerning our products