Rohm Newslanding

Digital Point-of-Load Modules Dynamically Set Optimum Stability in Real Time

CUI Inc announced the release of its second generation digital point of load dc-dc modules for distributed power architecture applications. The NDM2P series is the latest addition to CUI's Novum® Advanced Power product line, which focuses solely on the design and development of leading edge power platforms. The modules offer true cycle-by-cycle compensation, autonomously balancing the trade-offs between dynamic performance and system stability. With this feature, designers are able to bypass the traditional practice of building-in margins to account for factors such as component ageing, manufacturing variations, and temperature, which inevitably lead to higher component cost and longer design cycles. With the NDM2P's self compensation feature, the module is able to dynamically set optimum
stability in real time as conditions change. With the addition of these second generation modules based on Powervation's digital IC, CUI continues to be the only module manufacturer in the industry to offer a full portfolio of self compensating digital POL modules. The NDM2P series is available with an input range of 4.5~14 Vdc and a programmable output range of 0.6~3.3 Vdc. Features include active current sharing, voltage sequencing, voltage tracking, synchronization and phase spreading, programmable soft start and stop, as well as a host of monitoring capabilities.

electronica hall B2 at booth 518

 

Download pdf of the article as published in Bodo's Power Magazine