Anti-Surge Chip Resistors ESR Series

Overview | Features | Lineup | Applications

ESR Series 2 to 5kV ESD resistance ensures compatibility with a wide range of applications, from portable to automotive
*EIAJ4710-1 HBM

Overview

Original resistive element pattern and trimming technology are utilized for superior anti-surge characteristics.

Rated power is also improved, making

it possible to use a smaller resistor, reducing space requirements.

ESR Series
Part No Size L W t
ESR01 1005(0402inch) 1.0 0.5 0.35
ESR03 1608(0603inch) 1.6 0.8 0.45
ESR10 2012(0805inch) 2.0 1.25 0.55
ESR18 3216(1206inch) 3.2 1.6 0.55
ESR25 3225(1210inch) 3.2 2.5 0.55

(Unit : mm)

Features

1. Improved anti-surge characteristics: 2 to 5kV* guaranteed ESD resistance (1-time application) (EIAJ4710-1 HBM)

Anti-Surge Chip Resistors (ESR Series) vs. Standard Chip Resistors (MCR Series) Anti-Surge Chip Resistors (ESR Series) vs. Standard Chip Resistors (MCR Series) Improved anti-surge characteristics: 2-5kV
2. Higher rated power than conventional products

Smaller resistors can be used

Higher rated power than conventional products

Lineup

ESR Series of Anti-Chip Resistors

Part Number Size Rated Power Limiting Element Voltage Resistance Tolerance Temperature Coefficient Resistance Range Operating Temp. Range
ESR01MZPJ 1005 (0402inch) 1/5W 50V J (± 5%) ±200ppm/ºC 10 to 1M -55ºC
to
+155ºC
ESR01MZPF F (± 1%) ±100ppm/ºC
ESR03EZPJ 1608 (0603inch) 1/4W 150V J (± 5%) ±200ppm/ºC 1 to 10M
ESR03EZPF F (± 1%) ±100ppm/ºC
ESR03EZPD D (± 0.5%) ±100ppm/ºC 10 to 1M
ESR10EZPJ 2012 (0805inch) 2/5W 150V J (± 5%) ±200ppm/ºC 1 to 10M
ESR10EZPF F (± 1%) ±100ppm/ºC
ESR10EZPD D (± 0.5%) ±100ppm/ºC 10 to 1M
ESR18EZPJ 3216 (1206inch) 1/2W 200V J (± 5%) ±200ppm/ºC 1 to 10M
ESR18EZPF F (± 1%) ±100ppm/ºC
ESR18EZPD D (± 0.5%) ±100ppm/ºC 10 to 1M
ESR25JZPJ 3225 (1210inch) 2/3W 200V J (± 5%) ±200ppm/ºC 1 to 10M
ESR25JZPF F (± 1%) ±100ppm/ºC
ESR25JZPD D (± 0.5%) ±100ppm/ºC 10 to 1M

Applications

Circuits requiring high rated power. Ideal for blocking surge voltage in power supplies.

  • Automotive
  • industrial equipment
  • consumer
  • power supply etc.
Applications

ROHM cultivates and utilizes the most advanced technologies to develop products that exceed customer requirements.
Click here to inquire about our products