Rohm Newslanding

Small lot (250pc) reels ideal for industrial equipment

Small-lot 250pc reel products

Overview

ROHM launched a lineup of products offered in smaller 250pc reels in order to meet the need for decreased customer risk due to unused inventory caused by conventional 2,000 to 3,000pc reels. Ideal for high-mix, low-volume products in the industrial equipment market.

Packaging specifications will differ based on part number

Packaging specifications will differ based on part number

*E2 and H2 are the same product. The only difference is the package (reel) quantity.

Lineup

Industrial-Grade LDO Regulators

ROHM's lineup of industrial-grade regulators provides an output accuracy of ±1% and are offered in a high-heat dissipation HTSOP-J8 package. An overcurrent protection circuit that prevents IC damage due to output shorts is built in, along with an ON/OFF switch that decreases circuit current to 0µA during shutdown and a temperature protection circuit that prevents thermal damage caused by overload. In addition, compatibility with ceramic capacitors contributes to set miniaturization and longer battery life.

Withstand Voltage
・G Series(15V)
・H Series(10V)
・I Series(7V)

Max. Output Current
・G Series: 0.3A/0.5A/1.0A
・H Series:0.3A/0.5A/1.0A/1.5A
・I Series:0.5A/1.0A

Input Voltage Range
・G Series:4.5V to 14.0V
・H Series:4.5V to 8.0V
・I Series:2.5V to 5.5V

Output Voltage Range
・G Series:1.5V to 13.0V
・H Series:1.5V to 7.0V
・I Series:0.8V to 4.5V

G Series (15V Withstand, Input Voltage Range: 4.5 to 14V, Variable Output Voltage Range: 1.5V to 13V)

Part No. Withstand Voltage
(V)
Input Voltage
(V)
Output Voltage
(V)
Output Voltage Accuracy
(%)
Output Current
(A)
Dropout Voltage
(V)
Package
BDxxGA3MEFJ-LBH2 15 4.5 to 14 1.5 to 13 ±1.0 0.3 0.6  HTSOP-J8
BDxxGA5MEFJ-LBH2 0.5
BDxxGC0MEFJ-LBH2 1.0

H Series (10V Withstand, Input Voltage Range: 4.5V to 8.0V, Variable Output Voltage Range: 1.5V to 7.0V)

Part No. Withstand Voltage
(V)
Input Voltage
(V)
Output Voltage
(V)
Output Voltage Accuracy
(%)
Output Current
(A)
Dropout Voltage
(V)
Package
BDxxHA3MEFJ-LBH2 10 4.5 to 8 1.5 to 7.0 ±1.0 0.3 0.6 HTSOP-J8
BDxxHA5MEFJ-LBH2 0.5
BDxxHC0MEFJ-LBH2 1.0

I Series (7V Withstand, Input Voltage Range: 2.5V to 5.5V, Variable Output Voltage Range: 0.8V to 4.5V)

Part No. Withstand Voltage
(V)
Input Voltage
(V)
Output Voltage
(V)
Output Voltage Accuracy
(%)
Output Current
(A)
Dropout Voltage
(V)
Package
BDxxIA5MEFJ-LBH2 7 2.5 to 5.5 0.8 to 4.5 ±1.0 0.5 0.4 HTSOP-J8
BDxxIC0MEFJ-LBH2 1.0

Industrial-Grade Ground Sense Opamps

These industrial-grade high reliability opamps feature high gain and built-in phase compensation. The monolithic design integrates 2 circuits on a single chip. In addition, the wide operating voltage range (3V to 32V in the case of single power supply) and low current consumption ensures compatibility with a variety of applications.

Part No. No. of Ch Supply Voltage
(V)
Circuit Current
(mA)
Input Offset Voltage
(mV)
Input Bias Current
(nA)
Output Current
(mA)
Input Voltage Range
(V)
Operating Temperature Rnage
(℃)
Package
BA2902YF-LBH2 4 3 to 36 0.7 2.0 20 30 VEE to
VCC-1.5
-40 to 125  SOP-14 
BA2904YF-LBH2 2 0.5 2.0 20 VEE to
VCC-1.5
 SOP-8 
BA3472YF-LBH2 2 4.0 1.0 100 VEE to
VCC-2.0
 SOP-8 

Industrial-Grade Open Collector Comparators

The BA2903Y and BA2901Y families of independent high-gain comparators designed for industrial use integrate 2 or 4 circuits on a single chip and feature an operating range of 2V to 36V and low current consumption, enabling support for a wide range of applications.

Part No. No. of Ch Supply Voltage
(V)
Circuit Current
(mA)
Input Offset Voltage
(mV)
Input Bias Current
(nA)
Output Current
(mA)
Input Voltage Range
(V)
Operating Temperature Rnage
(℃)
Package
BA2901YF-LBH2 4 2 to 36 0.8 2.0 50 16 VEE to
VCC-1.5
-40 to 125  SOP-14 
BA2903YF-LBH2 2 0.6  SOP-8 

Industrial-Grade Serial EEPROMs

ROHM serial EEPROMs, which are are a type of non-volatile memory ideal for data retention, are offered in a variety of capacities, I/F, and packages. Original double-cell structure ensures superior reliability, while a double reset circuit prevents erroneous writing.

24A Series (105℃ Operation via I2C 2-Wire Bus)
- I2C bus compliant
- All control enabled via Serial Clock (SCL) and Serial Data (SDA) ports
- Wide temperature range: -40℃ to +105℃
- 40-year data retention period (Ta≦25℃)

93H Series (125℃ Operation via Microwire 3-Wire Bus)
- Microwire bus compliant
- Wide operating temperature range: -40℃ to +125℃
- 100-year data retention period
- High ESD resistance: 8KV
- Serial 3-wire I/F type
- Single supply operation: 2.5V to 5.5V

25H Series (125℃ Operation via SPI Bus)
- Compatible with SPI bus I/F (CPOL, CPHA)=(0,0), (1,1)
- Wide operating temperature range: -40℃ to +125℃
- 100-year data retention period
- 10MHz (max.) clock operation
- High ESD resistance: 6KV

 

24A Series (105℃ Operation via I2C 2-Wire Bus)

 Part No.  Package Capacity
(Bits)
Bit
Structure
(Words
× Bits)
Current Consumption
(Max.)
Write
Cycle
Time
(Max)
(ms)
Operating
Temp.
Range
(℃)
Data
Retention
Period
(Years)
Input
Frequency
(Max.)
[Hz]
During
Operation
(mA)
During
Standby
(μA)
BR24A01AF-WLBH2 SOP-8  1K 128×8 2 2 5 -40 to
105
40 400K
BR24A02F-WLBH2 2K 256×8
BR24A04F-WLBH2 4K 512×8
BR24A08F-WLBH2 8K 1K×8
BR24A16F-WLBH2 16K 2K×8
BR24A32F-WLBH2 32K 4K×8
BR24A64F-WLBH2 64K 8K×8

93H Series (125℃ Operation via Microwire 3-Wire Bus)

Part No. Package Capacity
(Bits)
Bit
Structure
(Words
× Bits)
Current Consumption
(Max.)
Write
Cycle
Time
(Max)
(ms)
Operating
Temp.
Range
(℃)
Data
Retention
Period
(Years)
Input
Frequency
(Max.)
[Hz]
During
Operation
(mA)
During
Standby
(μA)
BR93H46RF-2LBH2 SOP-8 1K 64×16 3 10 4 -40 to
125
100 2M
BR93H56RF-2LBH2 2K 128×16
BR93H66RF-2LBH2 4K 256×16
BR93H76RF-2LBH2 8K 512×16
BR93H86RF-2LBH2 16K 1K×16

25H Series (125℃ Operation via SPI Bus)

Part No. Package Capacity
(Bits)
Bit
Structure
(Words
× Bits)
Current Consumption
(Max.)
Write
Cycle
Time
(Max)
(ms)
Operating
Temp.
Range
(℃)
Data
Retention
Period
(Years)
Input
Frequency
(Max.)
[Hz]
During
Operation
(mA)
During
Standby
(μA)
BR25H010F-2LBH2 SOP-8 1K 128×8 4 10 4 -40 to
125
100 10M
BR25H020F-2LBH2 2K 256×8
BR25H040F-2LBH2 4K 512×8
BR25H080F-2LBH2 8K 1K×8
BR25H160F-2LBH2 16K 2K×8
BR25H320F-2LBH2 32K 4K×8
BR25H640F-2LBH2 64K 8K×8
BR25H128F-2LBH2 128K 16K×8

Industrial-Grade DC/DC Converters and Controllers

Switching regulator controllers along with synchronous rectification buck switching regulators with built-in low ON resistance power MOSFET are offered for industrial applications.

DC/DC Converters

Part No. Input -
Withstand
Voltage
(V)
Output
Current
(A)
Input
Voltage
Range
(V)
Output
Voltage
(V)
Switching
Frequency
(MHz)
Operating
Temp.
Range
(℃)
Package
BD9E100FJ-LBH2 40 1.0 7.0 to
36.0
(VIN×0.15) to
(VIN×0.7)
(VIN×0.15)≧ 1.0
1.0 -40 to
+150
 SOP-J8 
BD9E101FJ-LBH2 (VIN×0.0855) to
(VIN×0.7)
(VIN×0.0855)≧ 1.0
0.57
BD9E300EFJ-LBH2 2.5 (VIN×0.15) to
(VIN×0.7)
(VIN×0.15)≧ 1.0
1.0 HTSOP-J8
BD9E301EFJ-LBH2 (VIN×0.0855) to
(VIN×0.7)
(VIN×0.0855)≧ 1.0
0.57
BD9C301FJ-LBH2 20 3.0 4.5 to
18.0
(VIN×0.125) to
(VIN×0.7)
(VIN×0.125)≧ 0.8
0.5 -40 to
+125
SOP-J8
BD9C303EFJ-LBH2 40 3.0 7.0 to
36.0
(VIN×0.06) to
(VIN×0.8)
(VIN×0.06)≧ 1.0
0.3 - HTSOP-J8
 

Package Specifications Comparison (Ex: SOP8)

Package Specifications E2 H2
Package Type Embossed Taping Embossed Taping
Reel Dimensions Reel Dimensions Reel Dimensions
Package Quantity 2,500pcs 250pcs

Click here to inquire about our products