Rohm Newslanding

Product announcement on 1608-size high brightness single-rank chip LEDs
SML-D15 series

Minimizes brightness variations between individual LEDs SML-D15 Series

Overview

SML-D15 Series

In automotive applications such as car audio and navigation systems, it is common to specify a particular brightness rank in order to suppress brightness variations.
ROHM developed the SML-D15 series using advanced original process technology that enables stable production of single rank products, ensuring minimal brightness variations in end applications.

SML-D15 Series Line up

Part No. Absolute Maximum Ratings Electrical-Optical Characteristics
Permissible Loss
PD
(mW)
Forward Current
IF
(mA)
Peak Forward Current
IFP(mA)
<at Duty1/10,
1kHz>
Reverse Voltage
VR(V)
Operating Temp.
Topr
(℃)
Storage Temp.
Tstg
(℃)
Forward Voltage
VF
Reverse Current
IR
Dominant Wavelength 
λD
※1
Brightness Iv
Typ.
(V)
IF
(mA)
Max.
(µA)
V
(V)
Typ.
(nm)
IF
(mA)
Min.
(mcd)
Max.
(mcd)
IF
(mA)
SML-D15VW 84 35 100 5 -40 to
+100
-40 to
+100
2.0 20 10 5 630 20 71 112 20
SML-D15UW 620 90 140
SML-D15U2W 615 112 180
SML-D15DW 605 180 280
SML-D15YW 87 2.1 590
SML-D15MW 571 56 90

*1 : Measurement tolerance ±10%

Features

■Single brightness rank offered

Conventionally, 4 different ranks are provided for each specified brightness level due to inherent limitations in the manufacturing process. However, ROHM has successfully achieved stable brightness through a comprehensive, integrated production system (from the chip manufacturing stage). This makes it possible to supply high brightness single-rank LEDs that reduce brightness variations by 3/4, ensuring consistent, stable performance in a variety of applications.

Product Comparison (B Rank Specification)
■2-3x brighter than conventional products (SML-D12x8W)

Complete redesign and optimization of the LED element have enabled the brightness to be increased by up to 3 times compared with conventional LEDs, delivering industry-leading brightness in the 1608 size (1.6x0.8mm).

【Brightness Range IF=20mA】

Brigtness Range
Extemal Dimensions
■1608-size package

Offered in the popular 1.6mm × 0.8mm package size with a thickness of only t=0.55mm.

■AEC-Q101 (automotive reliability standard) qualified

Related Information

In addition to these high brightness single-rank 1608-size chip LEDs, ROHM implements product development utilizing original technologies to expand its product lines and offer optimized solutions that meet both market and customer needs.

Click here for inquiries concerning our products