Rohm Newslanding

i.MX 6 Series Application Processor.
Reference Power Supply Circuit for Automotive Systems.

i.MX 6 series application processor Reference power supply circuit for automotive systems

Features | Applications | Block Diagram / Electrical Characteristics

Features

i.MX 6 Application Processor Reference CPU Card

Part No.
BD18GA5MEFJ-M
BD15GA3WEFJ-M
BU28SD2MG-M
BD90520EFV-C
BD90540EFV-C
BD90640EFJ-C
BD90528EFJ-C
BD90535EFJ-C
BD3575FP-M
BD00GA5MEFJ-M
  • Power supply configuration ideal for automotive applications
  • Discrete-based thermal design/Improved layout flexibility
  • Reference board design available

Application Examples

Cluster/instrument panels, Car navigation systems

  • Cluster/instrument panels
  • Car navigation systems

Block Diagram / Electrical Characteristics

[Block Diagram]
Block Diagram
[Electrical Characteristics]
Part No. Input Voltage Output Voltage Output Current
BD18GA5MEFJ-E2 4.5 to 14.0V 1.8V 500mA
BD15GA3WEFJ-E2 4.5 to 14.0V 1.5V 300mA
BU28SD2MG-MTR 3.0 to 6.0V 2.8V 200mA
BD90520EFV-C 2.7 to 5.5V 0.6 to 5.0V 2.0A
BD90540EFV-C 2.7 to 5.5V 0.6 to 5.0V 4.0A
BD90640EFJ-C 3.5 to 36.0V 0.8 to 12.0V 4.0A
BD90528EFJ-CE2 2.7 to 5.5V 1.8V 2.0V
BD90535EFJ-C 2.7 to 5.5V 1.5V 3.0A
BD3575FP 4.5 to 36.0V 2.8 to 12.0V 500mA
BD00GA5MEFJ-ME2 4.5 to 14.0V 1.5 to 13.0V 500mA

Automotive power supply circuits
In addition to developing products that leverage leading-edge proprietary technologies to meet customer needs, ROHM wll continue to expand its lineup of industry-leading solutions.

Click here for inquiries concerning our products