Rohm Newslanding

4ch PWM-Dimming LED Driver BD9428

LED Driver for LCD Backlighting Features Industry-Leading Efficiency

Overview | Highlight 1 | Highlight 2 | Applications

Overview

The BD9428 is designed to save power using high efficiency technology in LED backlighting applications such as LCD TVs and monitors.
A 4ch high voltage (80V max.) high current (250mA/ch) LED driver is included, providing greater versatility.

DIP16 Package

Highlight 1: High voltage/current capability supports a wide range of panel sizes

■Key Features
  • Integrated 4ch (250mA/ch) 80V LED driver‥‥‥①
  • Built-in noise reduction circuit‥‥‥②
  • Internal soft start function reduces inrush current‥‥‥③
  • 10V swing output can drive enternal MOSFET for DC/DC‥‥‥④
Block Diagram

Highlight 2: High efficiency operation

A high efficiency system ROHM's patented design optimizes the supply voltage from the driver to the LEDs, reducing the power consumption of the entire LED backlighting system.
A high efficiency system

Applications

■ LCD TVs and monitors/td> Applications LCD TVs and monitors

Related Information

ROHM cultivates cutting-edge proprietary technologies to develop products and solutions optimized to market needs.

Click here to inquire about our products