Rohm Newslanding

Ultra-Low VF Schottky Barrier Diodes RBE Series

Overview | Feature1 | Feature2 | Applications | Lineup

The industry's smallest 0.5ASchottky barrier diodes

Overview

Features include improved current efficiency and the industry's lowest VF. Offered in a range of package sizes,
from 1006 size and up, making them ideal for portable devices and sets requiring greater miniaturization.

RBE Series

Feature1 : Ultra-low VF

Improved current efficiency results in significantly lower VF in the same package size.

  Ultra-low VF

Feature2 : Requires up to 80% less space

Larger current-handling capability makes it possible to use a smaller package.

 

Requires up to 80% less space

Average Rectified Current Comparison (Io)
Average Rectified Current Comparison

Applications

Backflow prevention circuits
DC/DC converters
Applications

Application Circuit Example: Smartphone

Lineup

Package Part No. Absolute Max. Ratings Electrical Characteristics
VR (V) Io (A) VF (V) IF (A) IR (mA) VR (V)
VML2 NEW
RBE05AS20A
20 0.5 0.53 0.5 0.15 20
EMD2 RBE05SM20A 20 0.5 0.53 0.5 0.15 20
UMD2 RBE05VM20A 20 0.5 0.43 0.5 0.2 20
RBE07V20A 20 0.7 0.43 0.5 0.2 20
TUMD5 RBE1KA20A 20 1 ※ 0.43 0.5 0.2 20
TUMD2 RBE1VA20A 20 1 0.53 1.0 0.2 20
RBE2VA20A 20 2 0.46 2.0 0.7 20
TSMD5 RBE2EA20A 20 2 ※ 0.39 1.0 0.7 20
  ※ 1/2 Io per element

Related Information

ROHM utilizes the most advanced, original technologies to develop products that meet market needs.

 

Click here for inquiries concerning our products