Rohm Newslanding

Ultra-Low Ohmic Chip Resistors for Current Detection PMR Series

OverviewFeaturesApplications | Lineup

PMR series

Overview

A special alloy is utilized for the resistive element, enabling ultra-low resistance (1mΩ to 10mΩ) and low TCR in a compact form factor.
In addition, proprietary construction ensures a higher rated voltage than conventional chip resistors.
Contributes to greater compactness and performance in module devices for current control.


External Dimensions
External Dimensions
 

(Unit:mm)
Part No. Size
mm
L W t
PMR006
0603
0.6
0.3
0.23
PMR01
1005
1.0
0.5
0.25
PMR03
1608
1.6
0.8
0.25
PMR10
2012
2.0
1.2
0.4~0.28*
PMR18
3216
3.2
1.6
0.42~0.28*
PMR25
3225
3.2
2.5
0.52~0.32*
PMR50
5025
5.0
2.5
0.52~0.32*
PMR100
6432
6.4
3.2
0.52~0.32*
 
※Varies depending on the resistance value
 

Features

  1. Ultra-low resistance (1mΩ and up)
  2. Original trimless design significantly improves current detection, making them ideal for large current fast switching circuits.
  3. Resistive element composed of a special alloy, resulting in a superior resistance-temperature coefficient
  4. The unique chip structure minimizes thermal stress during temperature cycling, resulting in greater reliability.

 

1005 size ideal for compact needs (PMR01 Series)

Applications

Ideal for a variety of applications, including current control circuits, overcurrent protection circuits, and battery charge detection

  • Notebook PCs
  • HDDs
  • Mobile phones
  • DC/DC converters
  • Automotive And more
Application Circuit Example CPU/IC drive current control Application Circuit Example Car AC/Fan Motor Control Units

Lineup

Part No. Size
mm
Rated Power Resistance Tolerance Resistance Range
(mΩ)
Resistance Tempreature Coefficient
(ppm/oC)
Operating Temperature Range
(oC)
PMR006YZPJ 0603 1/10W J(±5%) 10 0~300 -55~+155
PMR01ZZPJ 1005 1/5W J(±5%) 10 0~200
PMR03EZPJ 1608 1/4W J(±5%) 10 0~+150
PMR03EZPF F(±1%)
PMR10EZPJ 2012 1/2W J(±5%) 2,3,4,5,6,7,8,9,10 ±150
PMR10EZPG G(±2%)
PMR10EZPF F(±1%)
PMR18EZPJ 3216 1W J(±5%) 1,2,3,4,5,6,7,8,9,10 ±100
PMR18EZPF F(±1%)
PMR25HZPJ 3225 1W J(±5%) 1,2,3,4,5 ±100
PMR25HZPF F(±1%)
PMR50HZPJ 5025 1W J(±5%) 1,2,3,4,5,6,7,8,9,10 ±100
PMR50HZPF F(±1%)
PMR100HZPJ 6432 2W J(±5%) 1,2,3,4,5,6,7,8,9,10 ±150(1-2mΩ)
±100(3-10mΩ)
PMR100HZPF F(±1%)

ROHM cultivates and utilizes the most advanced technologies to develop products that exceed customer requirements.

Click here for inquiries concerning our products