Rohm Breadcrumb

Rohm Newproduct

Ultra-compact CMOS opamps

Overview | Key Features Key Feature 1 | Key Feature 2 | Lineup | Applications

Ideal for sets requiring greater miniaturization

Overview

To meet the increasing demands by electronic devices for lower power consumption and reduced voltage operation ROHM offers low current CMOS opamps capable of operation from only 1.7V.
The units are available in the new HVSOF5 package - the smallest in the industry.
This new type is only 0.6mm thick - equivalent to passive components - significantly contributing to greater miniaturization in a variety of applications, including portable equipment and compact sensors.

Low Voltage CMOS Type

Key Features

  1. Low voltage operation from 1.7V or 1.8V
  2. Wide operating temperature range
    Standard: -40ºC to +85ºC (BU72HFV, BU74HFV)
    High Performance: -40ºC to +105ºC (BU72SHFV, BU74SHFV)
  3. Low current consumption:
    5A (at 0.035V/s SR [BU7245])
  4. High slew rate: 5V/s (at IDD=650A [BU7495])
  5. Full swing input/output, ground sense input/full swing output types offered
  6. Industry's smallest package : HVSOF5
    (1.6mm to 1.6mm t=0.6mm max)
External Dimensions HVSOF5

Key Feature 1 : Thin, ultra-compact HVSOF5 package

ROHM's lineup of ultra-compact low voltage CMOS opamps are specially designed for applications requiring increased miniaturization, including sensor boards, modules, and portable equipment.
Surface mount area and height are reduced by approximately 2/3rds and 1/2 of conventional types, respectively, making low-profile mounting possible. In fact, a package thickness of only 0.6mm makes ROHM's CMOS opamps about the same size as peripheral resistors and capacitors.

Thin, ultra-compact package

Key Feature 2 : Low voltage operation possible from 1.7V

The trend towards lower voltage and power consumption in portable battery-driven devices has accelerated the demand for low current, low voltage components. To meet this demand ROHM offers CMOS opamps capable of operation from 1.7V - ideal for sets utilizing 2 dry cell batteries (1.5V to 2).

Low voltage operation from 1.7V

Lineup

Part No. Power Supply
Voltage
(V)
Circuit
Current
[A]
Input Offset
Voltage
[mV]
Voltage
Gain
[dB]
Slew Rate
[V/s]
Package
BU7275HFV 1.8 to 5.5 40 1.0 95 0.3 HVSOF5
BU7295HFV 1.8 to 5.5 150 1.0 95 1.0 HVSOF5
BU7255HFV 2.4 to 5.5 540 1.0 105 3.4 HVSOF5
BU7245HFV 1.8 to 5.5 5 1.0 95 0.035 HVSOF5
BU7205HFV 1.8 to 5.5 0.4 1.0 95 0.0025 HVSOF5
BU7465HFV 1.7 to 5.5 120 1.0 100 1.0 HVSOF5
BU7445HFV 1.7 to 5.5 40 1.0 100 0.25 HVSOF5
BU7475HFV 1.7 to 5.5 9 1.0 100 0.05 HVSOF5
BU7495HFV 1.8 to 5.5 650 1.0 100 5.0 HVSOF5

* High grade series available featuring a wide operating temperature range, from -40ºC to +105ºC

Applications

  • Digital cameras
  • Digital video cameras
  • Bluetooth modules
  • Wireless LAN modules
  • Sensor modules
  • Mobile phones
  • Portable DVD players
  • Portable audio
  • Electronic dictionaries
  • Portable TVs
  • Electronic musical instruments
  • Headsets
  • Notebook PCs
  • Cordless phones
  • Car navigation systems
  • Surveillance cameras
  • Various sensors etc.
Applications

ROHM utilizes the most advanced processes to develop products optimized for current and next-generation devices.
Click here for inquiries concerning our products