Anti-Surge Chip Resistors ESR01 Series
Overview
With the progression of compact devices towards greater functionality and miniaturization comes an increasing need for smaller, higher power resistors. ROHM meets this need with 0.2W anti-surge chip resistors in the 1005 (0402in) size, developed utilizing ultra-compact fine process, printing, and technologies. |
|
Key Feature 1 : Compact, high power
0.2W resistor in the 1005 (0402in) size Features include 3.2 times the rated power of ROHM's conventional products (guaranteed 0.2W), making it possible to replace 1608 (0603in) size units, reducing mounting area by 60%. |
|
Key Feature 2 : Improved ESR resistance
The ESR01 Series utilizes an optimized resistive element pattern and material for superior surge characteristics and 2kV ESD resistance (HBM).
|
|
Key Feature 3 : Excellent anti-pulse characteristics
ROHM's 1005 (0402in) size resistors can be used in mobile phone strobe flash circuits currently employing 1608 (0603in) size anti-surge chip resistors, contributing to increased miniaturization.
|
|
Applications
Mobile phones, digital cameras, and other portable products, automotive systems, power supply circuits, switching circuits, and more |
|
Lineup
Type | size |
Rated Power |
Resistance Tolerance |
Resistance-Temperature Coefficient (ppm/ºC) |
Resistance Range |
Operating Temperature Range |
NEW ESR01 |
1005 | 1/5W | J(±5%) | ±200 | 10 to 1M | -55 to 155ºC |
F(±1%) | ±100 | |||||
ESR03 | 1608 | 1/4W |
J(±5%) F(±1%) D(±0.5%) |
J:±200 F,D:±100 |
J,F:1 to 10M D:10 to 1M |
|
ESR10 | 2012 | 2/5W | ||||
ESR18 | 3216 | 1/3W | ||||
ESR25 | 3225 | 1/2W |
New Product News
- 2019-11-20
- New 200V Ultra-low IR Schottky Barrier Diodes
- 2019-11-11
- New Multiband Wireless Communication LSI Optimized for Smart Meters World-wide
- 2019-10-29
- The Industry's First Ultra-High Noise Tolerant Comparators
- 2019-10-08
- New 4-Pin Package SiC MOSFETs
- 2019-09-17
- New Automotive-Grade Backlight LED Driver Optimized for LCD Panels
- 2019-08-23
- New Buck-Boost DC/DC Converter Achieves Breakthrough Power Savings
- 2019-07-24
- New Ultra-Compact Automotive-Grade MOSFETs Provide Superior Mounting Reliability
- 2019-05-09
- ROHM Offers Lineup of Automotive-Grade 1200V-Rated IGBT
- 2019-05-07
- ROHM Presents the Industry’s First AC/DC Converter ICs with a Built-In 1700V SiC MOSFET
- 2019-04-25
- BD71847AMWV - Power Management IC Optimized for NXP Semiconductors’ i.MX 8M Mini Applications Processors
- 2019-04-18
- ROHM's New PrestoMOS™ Series of 600V Super Junction MOSFETs Enables Improved Energy Savings for Inverters in AC Systems
- 2019-03-19
- ROHM Now Offers the Industry’s Largest Lineup of Automotive-Grade SiC MOSFETs
- 2019-02-21
- ROHM's New High-Reliability 1608-Size White Chip LED
- 2018-09-20
- New Ultra-Compact Automotive Grade Buck DC/DC Converters
- 2018-07-05
- Low Noise CMOS Operational Amplifier - LMR1802G-LB
- 2018-06-14
- Sensor Evaluation Kit SensorShield-EVK-003
- 2018-06-07
- New 650V IGBTs Deliver Class-Leading Efficiency with Soft Switching
- 2018-05-29
- System PMIC for i.MX 8M Family - BD71837MWV
- 2018-05-09
- ROHM Musical Device "MUS-IC"
- 2018-01-23
- Nano Energy: Ultra-low-power Converter BD70522GUL