ROHM Semiconductor's Multi-Sensor Shield

Second generation ROHM sensor evaluation kit

The SENSORSHLD1-EVK-101 is a shield evaluation platform that integrates multiple ROHM sensor products on a single board. The shield uses standard Arduino shield interface pins, making it possible to connect to any evaluation kit with a shield interface header. The following sensors are included.

New Generation Sensor Shield

Core sensors included in the Sensor Shield

Analog Temperature Sensor (BDE0600G) ROHM

  • • Features a wide temperature range with excellent linearity

Digital Barometric Pressure Sensor (BM1383AGLV) ROHM

  • • Delivers superior accuracy and temperature characteristics

Hall Switch Sensor (Omnipolar with Polarity Discrimination)
(BU52014HFV) ROHM

  • • Enables waterproof/dustproof panel open/close detection

Geomagnetic Sensor (BM1422GMV) ROHM

  • • High accuracy design ideal for precision eCompass applications

Digital Color Sensors (BH1745) ROHM

  • • Capable of high accuracy detection under a variety of light sources

Optical Proximity Sensors and Ambient Light Sensors (RPR-0521) ROHM

  • • Low power consumption; improves screen visibility

Analog UV Sensor (ML8511) LAPIS

  • • Optimized for UV monitoring

Digital Accelerometer (KX122-1037/KX122-1048) Kionix

  • • Provides high performance in an ultra-compact form factor

Digital Magnetometer and Accelerometer (KMX62) Kionix

  • • Ultra-low-power 6-axis sensor with user-selectable ODR

Digital Gyroscope and Accelerometer (KXG03) Kionix

  • • Compact combo sensor strikes an ideal balance between current consumption and noise performance with excellent bias stability over temperature
ROHM's Senor Icons