Navigation - Investor Relations

Investor Relations

To shareholders and investors

Sitemap

monthly sales

  1. >
  2. >
  3. >

Monthly Sales

Monthly sales of September 2018 (October 11, 2018 updated)

Sales were on a seasonal recovery trend mainly for the consumer equipment market. By region, sales growth in Japan and Europe are relatively high.

Year on Year

  '18/9
ICs + 5 ~ +10%
Discrete Semiconductor Devices 0 ~ + 5%
Modules - 5 ~ -10%
Others + 5 ~ +10%
Total 0 ~ + 5%

Month on Month

  '18/9
Total 0 ~ + 5%

Year on Year

  '18/9
Japan + 15 ~ +20%
Asia - 5 ~ -10%
Americas - 5 ~ -10%
Europe + 10 ~ +15%
Overseas Total 0 ~ - 5%
Note
  • The ratio is indicated in 5% blocks.
  • The material does not provide fiscal year accumulated data starting from April, but single month revenue information.
  • The ratio is calculated by preliminary figures each month. Thus, this could differ from the officially announced figures. In such an event, the officially announced figures are correct.
  • The material will be updated around the middle of each month.

IR_RightHeader

IR_RightMenu

IR_RightFooter