IOH (Input-Output Hub)

IOH for Car Infotainment / ML7213 | IOH for IP Media Phones / ML7223(V) |
IOH For General Embedded Application / ML7831

Monolithic hub functionality reduces processor load Input/Output Hub ML7213/ML7223(V)

The ML7213/7223(V) input/output hub connect to the Intel® Atom™ E600 Series processor via PCI Express. Multiple IO is included, such as USB, SD Host, SATA, video input, UART, and I2S, making it ideal for car infotainment devices, web communication terminals equipped with IP TV phone functionality, and similar applications.

IOH for Car Infotainment / ML7213

 Features
  • PCIe, SDVO connection to Intel® Atom™ processors
  • Dual-screen output without the need for additional LSI
  • Supports 10ch+ stereo requirements
PBGA404
 Function Block

Function Block

IOH for IP Media Phones / ML7223(V)

  Features
  • PCIe connection for Intel® Atom™ processors
  • Integrated echo and noise-cancelling functions
  • Hardware-based IP Sec support
PBGA404
 Function Block

Function Block

IOH For General Embedded Application / ML7831

 Features
  • Connects to Intel® Atom™ Processor E600 Series via PCle interface
  • Integrates the minimum USB, SATA, and Gbe (MAC) functions required for small-scale systems
  • Pin-compatible with Intel® Platform Controller Hub LSI EG20T
PBGA404
 Function Block

Function Block

■Download the flyer here
 • 
ML7213 (PDF:693KB)
 • 
ML7223 / ML7223V (PDF:798KB)
 • 
ML7831 (PDF:724KB)    
 
Chipset for Intel® Atom™ E600 Series Processors for Embedded Applications IOH (Input-Output Hub)
PMICPowerManagementICs CGICClockGeneratorsIC
ReferenceBoard ApplicationExamples

InformationRequests