case-study-charging-station
Materials necessary for expanding sales of both SiC devices along with the BD9G500EFJ-LA DC/DC converter IC optimized for industrial power supplies such as charging stations are bundled into one package. Feel free to download and use accordingly.
Package Contents
-
System Solution Examples for
Charging StationsIncludes market trends and solution proposals for charging stations.
-
Recommended Products for
xEV Charging StationsContains block diagrams and ROHM product lists for charging stations.
-
Introductory Product Presentation on
DC/DC ICs for Industrial EquipmentPresentation materials for use with customers. Introduces IC features and adoption examples.
-
Evaluation Board User Guide
An evaluation board is offered that allows for immediate evaluation. Contact us for details.
-
Datasheet
Datasheet for the BD9G500EFJ-LA.
Samples are available from Core Staff Online and Chip One Stop.
Product Introduction
Overview
-
BD9G500EFJ-LA Industrial-Grade Power Supply IC for 48V/60V Power Rails
This high-efficiency DC/DC converter IC features a rated voltage of 80V, max. operating voltage of 76V, and output current of 5A. Ideal for 48V/60V power rails.
-
Part No. | Absolute Max. Ratings |
Input Voltage | Output Current | Operating Temperature Range | Switching Frequency | Reference Voltage | FET ON resistance |
---|---|---|---|---|---|---|---|
BD9G500EFJ-LA | 80V | 7-76V | 5A | -40-125 ℃ | 100-650kHz | 1.0V±1% | 100mΩ |
-
Design Support Contents
- White Paper
- SPICE Model
- SPICE Modeling Report
- 3D STEP Data
- HTSOP-J8 Footprint / Symbol
- HTSOP-J8 3D STEP Data
-
Samples / Evaluation Board
Related Products
Part No. | Absolute Max. Ratings |
Input Voltage | Output Current | Operating Temperature Range | Switching Frequency | Reference Voltage | FET ON resistance |
---|---|---|---|---|---|---|---|
BD9G341AEFJ-LB | 80V | 12-76V | 3A | -40-85 ℃ | 50-750kHz | 1V±1.5% | 150mΩ |
BD9G201EFJ-LB | 45V | 4.5~42V | 1.5A | -40-105 ℃ | 250-500kHz | 0.8V±1.5% | 140mΩ |
BD9G102G-LB | 45V | 6~42V | 0.5A | -40-85 ℃ | 1MHz | 0.75V±2.0% | 800mΩ |
About ROHM
Since it was founded in 1954, ROHM has consistently pursued a guarantee rate one order of magnitude higher than the industry standard with the motto of ‘Quality First’, achieved through comprehensive quality control and reliability management. By 1964, we already reached a defect rate for resistors of 1 in 1,000,000, compared to 1 in 100,000 with other manufacturers. From then on, we have continued to improve the guarantee rate ahead of the industry, such as by implementing mechanization and semi-automation in all processes.
Content for Trading Companies and Distributors
ROHM is preparing content for trading companies and distributors to help expand sales.
・ Presentation materials (products/presentations)
・ Equivalent product search (competitor product → ROHM product)
・ Batch search of equivalent products
・ Recommended product search (ROHM recommended products)
>MyROHM for Trading Companies and Distributors
>ROHM Technical Support (RTS)