View this email in your browser
The latest products and solutions from ROHM Semiconductor.
News

New 4th Generation SiC MOSFETs Featuring the Industry’s Lowest ON Resistance
ROHM announces the cutting-edge 4th Generation 1200V SiC MOSFETs optimized for automotive powertrain systems, including the main drive inverter, as well as power supplies for industrial equipment.
Read More
Featured Products & Solutions News
3.0V to 36V Input, 2.0A Low Quiescent Current Automotive DC/DC Buck Converter.
BD9P233MUF-C is an ultra-low IQ Buck converter for 3.3V output. The LLM (Light Load Mode) control ensures an ultra-low quiescent current and high efficiency in both light load and high load situations while maintaining a regulated output voltage.
 
Learn More
PowerUP EXPO 2020: Watch Now On Demand

Power electronics is playing an increasingly important role in various markets such as automotive, industrial, and consumer. 

Ming Su,Technical Marketing Manager at ROHM gave a presentation on Enabling Superior Power Conversion Efficiency with State-of-the-Art SiC Devices  
 
Learn More
ROHM Solution Simulator

ROHM Solution Simulator is a new web-based electronic circuit simulation tool that can carry out a variety of simulations, from initial development that involves component selection and individual device verification to the system-level verification stage. 
 

 
Learn More

Power Management Evaluation Board Library
We have a wide range of evaluation boards to help you characterize ROHM's power management and power supply IC products. All evaluation boards include application circuits which allow customers to start evaluation right away, contributing to a reduction in development time.
Learn More
Featured Videos
ROHM's Configurable PMICs for NXP Application Processors
 
Watch Video
ROHM's High Power Shunt Resistors - GMR Series
 
Watch Video
Copyright © 2020 ROHM Semiconductor, All rights reserved.
Recipients were entered into list by way of ROHM Semiconductor

Our mailing address is:
ROHM Semiconductor
2323 Owen Street
Santa Clara, CA 94054

If you no longer wish to receive these emails,
You can unsubscribe from this list