‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ &zw nj; ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌  ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ ‌ 
View this email in your browser
Industrial Power Solutions from ROHM

ROHM’s unsurpassed portfolio of power solutions for the industrial sector ranges from SiC MOSFETs - including our latest 4th Gen series offering superior performance and efficiency - and gate drivers to IPMs and discretes such as shunt resistors, allowing designers to select the ideal products to meet set needs. What’s more, our vertically integrated production system utilizing in-house production equipment provides superior reliability and ensures stable, long-term supply for 10 years or more required by the industrial sector.

Learn More »

(NEW) - BD9G500EFJ-LA
7-76V Input/5A Output Single Buck DC/DC Converter with Integrated High-Side MOSFET


The BD9G500EFJ-LA is a single-channel buck DC/DC converter with built-in low ON-resistance high-side power MOSFET capable of providing currents up to 5A. The operating frequency is adjustable from 100kHz to 650kHz, while current mode architecture provides fast transient response and easy phase compensation setup. What's more, long-term supply is guaranteed for the industrial market.

Learn More »

New Automotive Primary DC/DC Converters Offer Stable Output Even with Fluctuating Input Voltage

Fast response and high efficiency contribute to lower power consumption.

The BD9P series of automotive primary DC/DC converters are optimized for ADAS (Advanced Driver Assistance System) sensors, cameras, and radars, along with car infotainment and instrument clusters.

 
Learn More »
          



 Tech Explainer
 4th Generation SiC   MOSFETs
 
          Digital Datasheet
        BM6021x Series 1200V
        AEC- Q Gate Drivers 
Digital Datasheet
BD9G500 Buck DC/DC    Converter w/Integrated    High Side MOSFET

      Watch Now              Watch Now                Watch Now      





ROHM-Logo.png

ROHM SEMICONDUCTOR U.S.A., LLC 

2323 Owen Street, Santa Clara, CA 95054 U.S.A. | T 1-408-720-1900 
ROHMnews@rohmsemiconductor.com

Privacy Policy   |   Unsubscribe