CEB025

CEB025 - 25 A Max, 0.6 V – 5.0 V Output Range

PV3101 1ɸ Reference Design with DrMOS

 

alt

CEB025 Collateral Material

powervation_page_bottom

 

Hardware
System on Chip platform using DSP, RISC,
NVM, and RAM to enable advanced
power management solutions.
 

Firmware
Configuration & flexibility. Streamline
inventory management. Tunable
for needs of application.
 

PowerSMART™ 
Intuitive design tool makes digital
power design easy and enables
rapid prototyping & design.