CEB017

CEB017 - 60 A Max, 0.6 V – 3.3 V Output Range

PV3012 2ɸ Reference Design with Two Power Blocks

 

altCEB017 Collateral Material

powervation_page_bottom

 

Hardware
System on Chip platform using DSP, RISC,
NVM, and RAM to enable advanced
power management solutions.
 

Firmware
Configuration & flexibility. Streamline
inventory management. Tunable
for needs of application.
 

PowerSMART™ 
Intuitive design tool makes digital
power design easy and enables
rapid prototyping & design.