AC/DC Design Library

W-N-1500010-0001-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
WW 15.0 0.1 Non-isolation PWM BM2P094F Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 2.2uF/400V
C2 2.2uF/400V
C5 330uF/25V/Low-Z
C6 1000pF/16V
C7 10uF/50V
D1 600V/0.8A/FRD RFN1L6S Rohm
D2 800V/1A
D3 600V/0.1A RRE02VS6S Rohm
F1 1A
IC1 BM2P094F Rohm
Q1 50V/0.1A/NPN 2SC4081UB Rohm
FL1 2.2mH
L4 470uH/0.8A
R1 1Ω/0.5W MCR25 1O Rohm
R5 100Ω MCR03 or MCR10 680O Rohm
R6 3kΩ MCR03 or MCR10 3kO Rohm
R7 1kΩ MCR03 or MCR10 1kO Rohm
R8 3kΩ MCR10 or MCR18 3kO Rohm
ZD2 13V UDZVTE-1713B Rohm
No Data Availbale
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart