AC/DC Design Library

W-I-1500080-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
WW 15.0 0.8 Isolation PWM BM2P034 Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 22uF/450V VY 450V 22uF Nichicon
C2 2200pF/500V
C5 10uF/50V PJ 50V 10uF Nichicon
C6 1000pF/16V
C7 2200pF/Y1
C10 0.1uF/25V
C12 470uF/35V/Low-Z HD 35V 470uF Nichicon
BR1 800V/1A D1VBA80 Shindengen
D3 700V/0.5A/FRD RFN1L7S Rohm
D4 200V/0.5A RF05VA2S/RF05VAM2S Rohm
D6 200V/3A/FRD RF301BM2S/RFN3BM2S Rohm
F1 1A
IC1 BM2P034 Rohm
R3 0.62Ω/0.5W MCR25JZHFJR620JLR62 Rohm
R4 100kΩ/1W MCR25JZHFJR620FLR620
R5 10Ω MCR10EZPJ100 Rohm
R6 10kΩ MCR10EZPJ103 Rohm
R7 10kΩ MCR10EZPJ103 Rohm
R8 10kΩ MCR10EZPF1002 Rohm
R11 330Ω MCR10EZPJ331 Rohm
R12 47kΩ MCR10EZPF4702 Rohm
R13 2kΩ MCR10EZPJ202 Rohm
T1 EI22
IC2 NJM431UA Shinnihonmusen
PC1 PC817
No Data Availbale
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart