Rohm Ac Dc Design Navigator

 

AC/DC Design Library

W-I-1200090-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
WW 12.0 0.9 Isolation QR BM1Q101FJ Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 0.1uF/AC250V/X-Cap LE104 Okaya
C2 0.1uF/AC250V/X-Cap LE104 Okaya
C3 22uF/450V VY 22uF 450V Nichicon
C4 2200pF/1kV CK45-B3AD222KY*N TDK
C5 100pF/1kV CC45SL3AD101JY*N TDK
C6 10uF/50V PJ 33uF 50V Nichicon
C7 0.01uF/16V GRM219B711H103K Murata
C8 47pF/16V GRM219B711H470K Murata
C10 0.1uF/50V GRM21BB11H104KA01B Murata
C11 680uF/25V/Low-Z KZM 680uF 25V Nippon Chemi-con
C20 2200pF/1kV CS11-E2GA222MYNS TDK
DA1 800V/1A S1VB80 Shindengen
D3 700V/0.5A/FRD RFN1L7S Rohm
D5 200V/0.5A/FRD RF05VA2S/RF05VAM2S Rohm
D6 200V/3A/FRD RF601B2D/RF601BM2D Rohm
D8 40V/1A/FRD/SBD RB160L-60 Rohm
F1 3.15A
FL1 HF2316-A122Y3R0 TDK
IC1 BM1Q101FJ Rohm
IC2 TL431
PC1 PC817 SHARP
Q1 800V/2A R8002ANX Rohm
R1 10kΩ MCR18EZPJ104 Rohm
R2 10kΩ MCR18EZPJ104 Rohm
R6 100kΩ/2W
R7 22Ω/0.25W MCR18EZPJ220 Rohm
R8 150Ω MCR10EZPJ151 Rohm
R9 100kΩ MCR10EZPJ104 Rohm
R10 0.82Ω/1W
R11 1kΩ MCR10EZPJ102 Rohm
R12 10Ω/0.25W MCR18EZPJ100 Rohm
R13 51kΩ MCR10EZPJ513 Rohm
R14 3kΩ MCR10EZPJ302 Rohm
R15 2kΩ MCR10EZPJ202 Rohm
R16 1kΩ MCR10EZPJ102 Rohm
R17 30kΩ MCR10EZPF3002 Rohm
R18 1.2kΩ MCR10EZPF1201 Rohm
R19 8.2kΩ MCR10EZPF8201 Rohm
R20 12kΩ MCR10EZPJ123 Rohm
R21 2MΩ/0.25W MCR18EZPJ205 Rohm
R22 2MΩ/0.25W MCR18EZPJ205 Rohm
T1 EI22 Tomita
ACDC-characteristicData-diagram-image
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart