AC/DC Design Library
W-I-0500030-0000-00
Item | Spec | Parts Name | Maker |
---|---|---|---|
C1 | 22uF/450V | VR 10uF 450V x 2 | Nichicon |
C2 | 2200pF/500V | CK45-B3AD222KY*N | TDK |
C3 | 10uF/50V | PJ 10uF 50V | Nichicon |
C4 | 1000pF/16V | Murata | |
C6 | 0.1F/25V | Murata | |
C7 | 2200pF/AC250V | CS11-E2GA222MYNS | TDK |
C8 | LE104 | Okaya | |
C11 | 680uF/25V/Low-Z | KZM 680uF 25V | Nippon Chemi-con |
C12 | 680uF/25V/Low-Z | KZM 680uF 25V | Nippon Chemi-con |
C20 | 47pF/1kV | CC45SL3AD470JYGN | TDK |
C21 | 100uF/50V/Low-Z | VR 220uF 50V | Nichicon |
BD1 | 800V/1A | D1VBA80 | Shindengen |
D3 | 650V/0.5A/FRD | RF1L7S | Rohm |
D4 | 400V/0.5A/FRD | RF071L4S | Rohm |
D5 | 200V/1A/FRD | RF101L2S | Rohm |
D6 | 90V/1A/SBD | RF101L2S | Rohm |
D7 | 30V/0.1A | 1SS355/1SS355VM | Rohm |
F1 | 3.15A | ||
LF1 | UF1717V-103YR25 | TDK | |
IC1 | BM2P054F | Rohm | |
IC2 | TL431 | ||
PC1 | PC817 | SHARP | |
R3 | 0.56Ω/0.5W | MCREZHFLR560 | Rohm |
R4 | 220kΩ/0.25W | MCR25JZHJ224 | Rohm |
R5 | 12kΩ | MCR10EZPJ123 | Rohm |
R6 | 1kΩ | MCR10EZPJ102 | Rohm |
R7 | 2kΩ | MCR10EZPJ202 | Rohm |
R8 | 12kΩ | MCR10EZPF1202 | Rohm |
R9 | 12kΩ | MCR10EZPF1202 | Rohm |
R10 | 33kΩ | MCR10EZPJ333 | Rohm |
T1 | EI25 | Tomita |
No Data Availbale
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.