AC/DC Design Library
W-I-0500007-0000-00

Item | Spec | Parts Name | Maker |
---|---|---|---|
C3 | 0.1uF/X2 | ||
C15 | 0.1uF/25V | ||
C25 | 2200pF/500V | ||
C27 | 470uF/16V /Low-Z | ||
C29 | 4.7uF/400V | ||
C30 | 10uF/50V | ||
C31 | 2200pF/Y1 | ||
C32 | 4.7uF/400V | ||
C33 | 0.1uF/25V | ||
C35 | 1000pF/16V | ||
D1 | 800V/1A | 1N4007 | |
D2 | 800V/1A | 1N4007 | |
D3 | 800V/1A | 1N4007 | |
D4 | 800V/1A | 1N4007 | |
D11 | 650V/0.5A/FRD | FFN 1L 7S | Rohm |
D12 | 200V/0.5A | RR264M-400/RR264MM-400 | Rohm |
F1 | 1.6A/AC250V | ||
IC1 | BM2P093F | Rohm | |
L2 | 2.2mH | ||
LF1 | SU9VF-02100 | NEC Tokin | |
M10 | 90V/5A/SBD | RB095B-90 | Rohm |
R16 | 2.4Ω/0.5W | MCR25JZHFL2R40 | Rohm |
R31 | 220kΩ/0.25W | MCR25JZHJ224 | Rohm |
R33 | 12kΩ | MCR03EZPF1202 | Rohm |
R34 | 12kΩ | MCR03EZPF1202 | Rohm |
R35 | 330Ω | MCR03EZPJ331 | Rohm |
R36 | 12kΩ | MCR03EZPF1202 | Rohm |
R37 | 1kΩ | MCR03EZPJ102 | Rohm |
R38 | 0Ω | MCR03EZPJ000 | |
R39 | 10Ω | MCR10EZPJ100 | Rohm |
T1 | EE13 | Tomita | |
U5 | TL431 | ||
U6 | PC817 |
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.