Rohm Ac Dc Design Navigator

 

AC/DC Design Library

W-I-0330300-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
WW 3.3 3.0 Isolation PWM BM2P014 Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 22uF/450V VR 450V 22uF Nichicon
C2 2200pF/500V
C5 10uF/50V PM 50V 10uF Nichicon
C6 1000pF/16V
C7 2200pF/Y1
C10 0.1uF/25V
C12 470uF/35V/Low-Z HD 35V 470uF Nichicon
BR1 800V/1A D1VBA80 Shindengen
D3 650V/0.5A/FRD RFNL1L7S Rohm
D4 200V/0.5A RR264M-400/RR264MM-400 Rohm
D6 60V/6A RB095T-60 Rohm
F1 1.6A
IC1 BM2P014 Rohm
R3 0.75Ω/0.5W MCR25JZHFLR750 Rohm
R4 100kΩ/1W
R5 10Ω MCR10EZPJ100 Rohm
R6 10kΩ MCR10EZPJ103 Rohm
R7 10kΩ MCR10EZPJ103 Rohm
R8 12kΩ MCR10EZPF1202 Rohm
R11 330Ω MCR10EZPJ331 Rohm
R12 3.6kΩ MCR10EZPF3601 Rohm
R13 0.27kΩ MCR10EZPF2700 Rohm
T1 EI22
IC2 TL431 TI
PC1 PC817
ACDC-characteristicData-diagram-image
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart