Rohm Ac Dc Design Navigator

 

AC/DC Design Library

2-I-0500160-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
200 5.0 1.6 Isolation PWM BM2P034 Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
BD1 800V/1A D1VBA80 Shindengen
C2 10uF/50V PM 10uF 50V Nichicon
C3 2200pF/500V CK45-B3AD222KY*N TDK
C4 1000pF/16V Murata
C5 820uF/25V/Low-Z KZM 680uF 25V Nippon Chemi-con
C7 2200pF/AC250V CS11-E2GA222MYNS TDK
C8 0.1uF/25V Murata
C11 LE104 Okaya
C13 10uF/450V VY 10uF 450V Nichicon
C20 100pF/1kV CC45SL3AD101JYGN TDK
D1 90V/10A/SBD RB085B-90/RB085BM-90 Rohm
D2 200V/0.5A RR264M-400/RR264MM-400 Rohm
D6 700V/0.5A/FRD RFN1L7S Rohm
F1 1A
LF1 10mH
R4 330Ω MCR10EZPJ331 Rohm
R5 0.62Ω/1W
R6 12kΩ MCR10EZPF1202 Rohm
R7 220kΩ/0.25W MCR25JZHJ224 Rohm
R9 1kΩ MCR10EZPJ102 Rohm
R11 12kΩ MCR10EZPF1202 Rohm
R12 33kΩ MCR10EZPJ333 Rohm
R14 10Ω/0.25W MCR18EZPJ100 Rohm
T1 EI22 Tomita
U10 PC817 SHARP
U11 TL431 TI
U2 BM2P034 Rohm
ACDC-characteristicData-diagram-image
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart