AC/DC Design Library
1-N-2000050-0001-00

Item | Spec | Parts Name | Maker |
---|---|---|---|
C1 | 47uF/200V | AXW 47uF 250V | Rubycon |
C3 | 10uF/50V | PM 10uF 50V | Nichicon |
C4 | 1000pF/16V | Murata | |
C6 | LE104 | Okaya | |
C12 | 470uF/35V/Low-Z | YXF 220uF 50V | Rubycon |
D1 | 400V/1A | 1SR154-400 | Rohm |
D2 1 | 400V/0.7A/FRD | RF071L4S | Rohm |
D2_2 | 400V/0.7A/FRD | RF071L4S | Rohm |
D3 | 400V/0.1A | RRE02VS4S | Rohm |
F1 | 3.15A/Fuse | ||
FL1 | 220uH/1.5A | ||
FL3 | 2.2mH | ||
IC1 | BM2P034 | Rohm | |
PC2 | PC817 | SHARP | |
R1 | 0.39Ω/0.5W | MCR25JZHF0R39 | Rohm |
R2 | 680Ω | MCR10EZPJ681 | Rohm |
R3 | 1kΩ | MCR10EZPJ102 | Rohm |
ZD1 | 18V | UDZVTE-1718B | Rohm |

No Data Availbale
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.