AC/DC Design Library

1-N-0600010-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
100 6.0 0.1 Isolation PWM BM2P094F Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 10uF/250V
C3 10uF/50V
C4 1000pF/16V
C5 220uF/25V/Low-Z
C6 0.1F/25V
C8 0.1uF/X-Cap
D1 400V/1A 1SR154-400 x 4 Rohm
D2 400V/1A/FRD RF101L4S Rohm
D3 400V/0.5A 1SR154-400 Rohm
F1 1A
FL1 10mH/CMC
IC1 BM2P094F Rohm
IC2 TL431
L1 330uH/0.3A
PC1 PC817 SHARP
R3 3Ω/0.5W MCR25JZHFL3R00 Rohm
R6 1kΩ MCR10EZPJ102 Rohm
R7 1.5kΩ MCR10EZPJ152 Rohm
R8 4.7kΩ MGR10EZPF4701 Rohm
R9 5.6kΩ MCR10EZPF5601 Rohm
R10 1kΩ MCR10EZPJ102 Rohm
R11 1kΩ MCR10EZPF1001 Rohm
TH1 NTPA7 4R0 Murata
No Data Availbale
No Data Availbale

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart