AC/DC Design Library
1-I-1200400-0000-00
Item | Spec | Parts Name | Maker |
---|---|---|---|
C1 | 100uF/250V | ||
C2 | 2200pF/1kV | ||
C3 | 10uF/50V | ||
C5 | 0.01uF/16V | ||
C6 | 0.1uF/X-Cap | ||
C7 | 0.1uF/X-Cap | ||
C8 | 2200pF/1kV/Y-Cap | CS11-E2GA222MYNS | TDK |
C9 | 100pF/1kV | ||
C10 | 0.1uF/25V | ||
C15 | 820uF/25V/Low-Z | ||
C16 | 820uF/25V/Low-Z | ||
DA1 | D10XB80 | Shindengen | |
D2 | 600V/0.8A/FRD | RFN1L6S | Rohm |
D3 | 200V/0.5A/FRD | RF05VA2S/RF05VAM2S | Rohm |
D4 | 30V/1A | RB160L-60 | Rohm |
D6 | 90V/20A/SBD | RB215T-90 | Rohm |
F1 | 3.15A | ||
FL1 | HF2430-322Y2R0 | TDK | |
IC1 | BM1Q001FJ | Rohm | |
IC2 | TL431 | ||
PC1 | PC817 | SHARP | |
Q1 | 500V/13A | ZDX13AN50 | Rohm |
R2 | 100kΩ/2W | ||
R3 | 0.39Ω (2??)/1W | ||
R5 | 10Ω/0.25W | MCR18EZPJ100 | Rohm |
R6 | 1kΩ | MCR10EZPJ102 | Rohm |
R7 | 2kΩ | MCR10EZPJ202 | Rohm |
R8 | 4.7kΩ | MCR10EZPF4701 | Rohm |
R9 | 18kΩ | MCR10EZPF1802 | Rohm |
R10 | 12kΩ | MCR10EZPJ123 | Rohm |
R11 | 100kΩ | MCR10EZPJ104 | Rohm |
R12-1 | 4.7kΩ | MCR10EZPJ472 | Rohm |
R12-2 | 4.7kΩ | MCR10EZPJ472 | Rohm |
R13 | 200Ω | MCR10EZPJ201 | Rohm |
R15 | 12kΩ | MCR10EZPJ123 | Rohm |
R16 | 47kΩ | MCR10EZPJ473 | Rohm |
R21 | 10Ω/0.25W | MCR18EZPJ100 | Rohm |
T1 | EER28 | Tomita |
ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.