AC/DC Design Library

1-I-0300600-0000-00
Input
Output Voltage [V]
Output Current [A]
Type
Control Method
IC Product Name
Application Note
100 3.3 6.0 Isolation QR BM1Q001FJ Datasheet
ACDC-circiut-diagram-image
Item Spec Parts Name Maker
C1 0.1uF/AC250V/X-Cap LE104 Okaya
C2 0.1uF/AC250V/X-Cap LE104 Okaya
C3 47uF/250V AXW 47uF 250V Rubycon
C4 2200pF/500V CK45-B3AD222KY*N TDK
C5 100pF/500V CC45SL3AD101JY*N TDK
C6 10uF/50V PM 33uF 50V Nichicon
C7 0.01uF/16V GRM219B711H103K Murata
C8 47pF/16V GRM219B711H470K Murata
C9 10uF/50V PM 33uF 50V Nichicon
C10 0.1uF/50V GRM21BB11H104KA01B Murata
C11-1 820uF/25V/Low-Z KZM 820uF 25V Nippon Chemi-con
C11-2 820uF/25V/Low-Z KZM 820uF 25V Nippon Chemi-con
C12 820uF/25V/Low-Z KZM 820uF 25V Nippon Chemi-con
C20 2200pF/1kV CS11-E2GA222MYNS TDK
DA1 400V/1A S1VB80 Shindengen
D3 600V/0.8A/FRD RFN1L6S Rohm
D5 200V/0.5A/FRD RF05VA2S/RF05VAM2S Rohm
D6 40V/20A/SBD RB215T-40 Rohm
F1 3.15A
FL1 HF2318-A163Y1R0 TDK
IC1 BM1Q001FJ Rohm
IC2 TL431
PC1 PC817 SHARP
Q1 500V/5A R5205CND Rohm
R1 10kΩ MCR18EZPJ104 Rohm
R2 10kΩ MCR18EZPJ104 Rohm
R6 47kΩ/2W/100kΩ//100kΩ 2??
R7 100Ω/0.25W MCR18EZPJ101 Rohm
R8 short
R9 100kΩ MCR10EZPJ104 Rohm
R10 0.33Ω/1W/0.68Ω//0.68Ω 2??
R11 1kΩ MCR10EZPJ102 Rohm
R12 15kΩ/0.25W MCR18EZPJ154 Rohm
R13 82kΩ MCR10EZPJ823 Rohm
R14 8.2kΩ MCR10EZPJ822 Rohm
R15 100Ω MCR10EZPJ101 Rohm
R16 1kΩ MCR10EZPJ102 Rohm
R17 1.5kΩ MCR10EZPF1501 Rohm
R18 16Ω MCR10EZPF16R0 Rohm
R19 4.7kΩ MCR10EZPF4701 Rohm
R20 12kΩ MCR10EZPJ123 Rohm
R21 2MΩ/0.25W MCR18EZPJ205 Rohm
R22 2MΩ/0.25W MCR18EZPJ205 Rohm
T1 EER28 Tomita
ACDC-characteristicData-diagram-image
ACDC-circiut-transData-image

ROHM's AC/DC design library is free online design example of the AC/DC power supply circuit. On this page you will find a parts list and characteristic data, trans specifications by choosing the wattage specifications from the current - voltage chart. We have collected these data into PDF file and you can download it.

Back to Current-Voltage chart