1. >
  2. >

What is Tantalum Capacitor?

Ceramic Capacitor vs Tantalum Capacitor 1

Surface mount tantalum capacitors typically feature a bottom electrode structure

Tantalum capacitors configured with electrodes on the bottom of the package are not susceptible to shorts, even when mounted close together facing each other. This makes it possible to further decrease set thickness to a level that is difficult or impossible to achieve with ceramic capacitors.

  Ceramic Capacitor Tantalum Capacitor
External Appearance Ceramic Capacitor5-Sided Electrode Tantalum CapacitorBottom Electrode
When Mounted When MountedIf there not enough space between the top and bottom boards, short-circuits can occur between the electrodes or with the ceramic capacitors, wiring, and substrates. When Mounted More space is required between the substrates When Mounted The bottom electrode configuration prevents shorts, even when the board wiring is facing each other. ROHM tantalum capacitors feature a bottom electrode design which prevents short-circuits - unlike ceramic capacitors with electrodes exposed on 5 sides.
Limits how thin sets can become Contributes to thinner sets
Tantalum capacitors are strong against bending stress

Resin-mold-type tantalum capacitors are typically strong against stress caused by board deflection. In fact, they can be mounted even at the ends of the board which are subjected to extreme deflection, providing added design flexibility. In addition, board handling precautions typically required for ceramic capacitors during assembly are not needed when using tantalum capacitors.

Board Deflection Test (2012 Size Products)
Deflection Test Results
Tantalum CapacitorProduct Page