Compatible with Arduino Uno and mbed ROHM Sensor Evaluation Kit

ROHM's SensorShield-EVK-001 sensor evaluation kit is compatible with open platforms such as Arduino Uno and mbed.
The sensor shield enables easy evaluation of the 8 onboard high-performance sensors, making it ideal for verifying sensor operation, initial set development, and as a learning/training tool.
This site allows users to download sensor datasheets, manuals, and sample software.

Purchase the SensorShield-EVK-001

SensorShield-EVK-001 sensor evaluation kitHTML

Integrated Modules

Accelerometer

Accelerometer

Kionix offers a variety of MEMS accelerometers and combo mag-gyro sensors suitable for a wide variety of applications. Features include class-leading performance, ultra-low power consumption, strong impact resistance, and superior temperature characteristics. Products with built-in state machines are also offered that allow for easy programming by the customer.

Product Details

Barometric Pressure Sensor

Barometric Pressure Sensor

ROHM's piezo resistive type barometric pressure sensor enables easy high accuracy measurement utilizing temperature compensation based on ROHM's original algorithm that covers a wide temperature range.

Product Details

Geomagnetic Sensor

Geomagnetic Sensor

The BM1422GMZ incorporates a control IC together with an MI sensor capable of detecting magnetic fields in 3 directions into a compact package. The MI sensor features significantly less power consumption than conventional models as well as lower noise, making it ideal not only for eCompass applications, but also sets requiring a greater degree of accuracy.

Product Details

ALS/Proximity Sensor

ALS/Proximity Sensor

ROHM's 3-in-1 ALS/proximity sensor integrates an infrared LED, ambient light sensor, and proximity sensor into a single package, improving screen visibility while reducing set power consumption.

Product Details

Color Sensor

Color Sensor

ROHM's color sensor utilizes proprietary infrared removal technology and calculation method to deliver industry-leading IR removal characteristics. This reduces the effects of IR by over 10x compared with conventional products, making it possible to accurately detect the brightness and color temperature - even under dark (low transmittance) optical windows.

Product Details

Hall Effect Sensor

Hall Effect Sensor

ROHM's bipolar type Hall Sensor outputs ON (Active Low) upon detection of a magnetic field, regardless of polarity (N/S pole). This eliminates the need for magnet management (i.e. marking), allowing virtually any magnet to be used. ROHM also offers bipolar detection Hall ICs with polarity discrimination featuring 2 outputs (N/S pole) capable of determining the polarity.

Product Details

Temperature Sensor

Temperature Sensor

ROHM temperature ICs integrate a temperature detection element, constant current circuit, and high-accuracy reference power supply voltage in a single chip. As a result, cumbersome circuit design is no longer necessary, making them ideal for electronic devices requiring temperature detection, such as mobile phones, tablets, PCs, LCD TVs, and gaming equipment.

Product Details

UV Sensor

UV Sensor

LAPIS Semiconductor developed a silicon-based sensor IC capable of detecting UV rays utilizing original SOI (Silicon On Insulator) technology.

Product Details

Heart Rate Sensor

脈波センサ

ROHM's heart rate sensor IC significantly reduces the effects of ambient light such as IR and red rays by adopting an optical filter in the sensor block optimized for pulse wave detection. This makes it possible to acquire high quality pulse signals, even outdoors. ROHM leverages optical sensor technology cultivated over many years to develop low power pulse sensors featuring high sensitivity.

Product Details