Serial EEPROM

Serial EEPROM

ROHM's serial EEPROMs are available in a range of interfaces, package types, and storage capacities.

BR24G-5A (I2C), BR24H-5AC (Automotive, I2C), BR25H-5AC (Automotive, SPI) have high speed writing feature at 3.5ms which helps to improve production efficiency. The endurance of write cycle has achieved 4 million times, which makes it possible to design long-life sets. They are also suitable for keyless entry and battery-powered equipment by low voltage operation.

Easy Part Finder

 

Serial EEPROM Easy Parts Finder

GradeI/FOperation Temperature (℃)Density (bit)PackagePower Source Voltage (V)Write Cycles (Times)Write Cycle Time (ms)SeriesData Retention (Years)Clock Frequency (Hz)Remarks
StandardI²C-40 to +851K to 1MSOP8
SOP-J8
TSSOP-B8
TSSOP-B8J
MSOP8
VSON008X2030
1.6 to 5.510 65BR24G-3A401M-
NEW
32K to 256K
SOP8
SOP-J8
TSSOP-B8
MSOP8
VSON008X2030
4 x 10 6BR24G-5200Built-in ECC Function
NEW
512K
SOP8
SOP-J8
TSSOP-B8
3.5BR24G-5A
NEW
1M
1.7 to 5.5
AEC-Q100 Qualified Automotive512K, 1M10 65BR24T-3AM40-
Standard1K, 1K x 2ch, 2K, 2K x 2ch, 2K x 3chSSOP-B16
SOP8
SOP-J8
SSOP-B8
TSSOP-B8
VSON008X2030
--Plug & Play Series-400k 
AEC-Q100 Qualified Automotive-40 to +1051K to 64KSOP8
SOP-J8
MSOP8
2.5 to 5.510 65BR24A-WM40 
-40 to +125
NEW
1K to 512K
SOP8
SOP-J8
TSSOP-B8
MSOP8
VSON008X2030
1.7 to 5.54 x 10 63.5BR24H-5AC1001MBuilt-in ECC Function
NEW
1M
2.5 to 5.5
StandardSPI-40 to +8532K to 1MSOP8
SOP-J8
TSSOP-B8
MSOP8
VSON008X2030
1.6 to 5.510 65BR25G-320M-
NEW
128K to 1M
SOP-J8
TSSOP-B8
MSOP8
VSON008X2030
4 x 10 63.5BR25G-5A200
AEC-Q100 Qualified Automotive-40 to +105256K to 1MSOP8
SOP-J8
TSSOP-B8
2.5 to 5.510 65BR25A-3M10010M
-40 to +125
NEW
1K to 1M
SOP8
SOP-J8
TSSOP-B8
MSOP8
VSON008X2030
1.7 to 5.54 x 10 63.5BR25H-5AC20MBuilt-in ECC Function
1K to 128KSOP8
SOP-J8
TSSOP-B8
MSOP8
2.5 to 5.510 64BR25H-2C10M
IndustrialSOP8BR25H-2LB-
AEC-Q100 Qualified Automotive64K to 256KSOP8
SOP-J8
TSSOP-B8
MSOP8
BR25H-2AC40
StandardMicrowire-40 to +851K to 16KSOP8
SOP-J8
TSSOP-B8
TSSOP-B8J
MSOP8
VSON008X2030
1.7 to 5.510 65BR93G-33MDual Organization: by 16bit (X16) or 8bit (X8)
BR93G-3AAlternative Products for BR93LxxRxx-W
BR93G-3BRotation Pin
AEC-Q100 Qualified Automotive-40 to +105SOP8
SOP-J8
TSSOP-B8
MSOP8
2.5 to 5.5BR93A-WM2M-
-40 to +1254BR93H-2C100
IndustrialSOP8BR93H-2LB
StandardI²C, SPI, Microwire-40 to +852K to 128KUCSP50L1
UCSP35L1
UCSP30L1A
UCSP30L1
UCSP25L1
1.6 to 5.55WL-CSP Series40-

Parametric Search

 
X X

      Loading
      Loading
      Loading