DC/DC Buck Converter Reference Circuit: Vin=7.0V to 36V, Iomax=2.5A
Design Resources:
Features:
- Long Life Cycle Product for Industrial Applications.
- Synchronous single DC/DC converter.
- Switching frequency 1MHz
- Over-Current Protection.
- Short Circuit Protection.
- Thermal Shutdown Protection.
- Undervoltage Lockout Protection.
- Soft Start.
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|---|---|---|---|---|---|---|---|---|
BD9E300EFJ-LB(E2) | Active | HTSOP-J8 | 2500 | 2500 | Taping | inquiry | Yes | ||
BD9E300EFJ-LB(H2) | Not Recommended for New Designs | HTSOP-J8 | 250 | 250 | Taping | inquiry | Yes |
Buy
Sample
|
|
MCR01MZPF | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes | ||
MCR01MZPJ | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes |