DC/DC Buck Converter Reference Circuit: Vin=2.7V to 5.5V, Iomax=4A
Design Resources:
Features:
- Synchronous Single DC/DC Converter.
- SLLM™(Simple Light Load Mode)Control.
- Over Current Protection.
- Short Circuit Protection.
- Thermal Shutdown Protection.
- Under Voltage Lockout Protection.
- Adjustable Soft start Function.
- Power Good Output.
- VQFN016V3030 Package(Backside Heat Dissipation)
SAMPLE PRODUCTS USED IN THIS CIRCUIT |
Part Number |
Status | Datasheet | Package | Unit Quantity | Minimum Package Quantity | Packing Type | Constitution Materials List | RoHS | Distribution Inventory |
---|---|---|---|---|---|---|---|---|---|
BD9A400MUV | Recommended | VQFN016V3030 | 3000 | 3000 | Taping | inquiry | Yes | ||
MCR01MZPF | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes | ||
MCR01MZPJ | Active | MCR01 | 10000 | 10000 | Taping | inquiry | Yes |