DC/DC Buck Converter Reference Circuit: Vin=7.5V to 18V, Iomax=6.0A

Design Resources:
Features:
  • Switching Frequency: 500kHz t0 800kHz (depend on input-output condition)
  • Built-in Power MOS FET High-side Nch FET ON resistance: 50mΩ(typ.) Low-side Nch FET ON resistance: 30mΩ(typ.)
  • Fast Transient Responses due to H3Reg control
  • Over Current Protection (OCP) – Cycle-by-Cycle
  • Thermal Shut Down (TSD)
  • Under-Voltage Lock-Out (UVLO)
  • Short Circuit Protection (SCP)
  • Over Voltage Protection (OVP)
  • Fixed Soft Start (1msec ; typ)
  • Power Good function
Block Diagram:
N/A
Reference Board:
N/A
Buy
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
BD95861MUV Active Datasheet VQFN024V4040 2500 2500 Taping inquiry Yes
MCR01MZPF Active Datasheet MCR01 10000 10000 Taping inquiry Yes