Linear Regulator Reference Circuit: Vin=2.4V to 5.5V, Iomax=1A

Design Resources:
Features:
  • Maximum output current 1.0A
  • High accuracy reference voltage circuit
  • Built-in Over Current Protection circuit (OCP)
  • Built-in Thermal Shut Down circuit (TSD)
  • With shutdown switch
  • Output voltage variable type (0.8V to 4.5V)
  • Package: HTSOP-J8
Block Diagram:
N/A
SAMPLE PRODUCTS USED IN THIS CIRCUIT
Part Number
Status Datasheet Package Unit Quantity Minimum Package Quantity Packing Type Constitution Materials List RoHS Distribution Inventory
BD00IC0WEFJ Recommended Datasheet HTSOP-J8 2500 2500 Taping inquiry Yes
MCR01MZPF Active Datasheet MCR01 10000 10000 Taping inquiry Yes