Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - YDZVFH18

YDZVFH18 is high reliability Automotive Zener Diode for voltage regulation.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
YDZVFHTR18 Active TUMD2M 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-323HE
Package(JEITA) SC-108B
Package Size[mm] 2.5x1.4(t=0.6)
Mounting Style Surface mount
Number of terminal 2
Power Dissipation (PD)[mW] 500
Zener Voltage VZ (Min.)[V] 16.2
Zener Voltage VZ (Max.)[V] 19.8
IZ @ VZ [mA] 10
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • High reliability
    • Small mold type
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes