Not Recommended for New Designs
UT6K30
60V Nch+Nch Power MOSFET
Not Recommended for New Designs
UT6K30
60V Nch+Nch Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UT6K30
Part Number |
|
|
---|---|---|
Ordering Part Number | UT6K30TCR | UT6KC5TCR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | HUML2020L8 (Dual) | HUML2020L8 (Dual) |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DFN2020-8D | DFN2020-8D |
Package Size [mm] | 2x2 (t=0.65) | 2x2 (t=0.65) |
Number of terminal | 8 | 8 |
Polarity | Nch | Nch+Nch |
Drain-Source Voltage VDSS [V] | 60 | 60 |
Drain Current ID [A] | 3.0 | 3.5 |
RDS(on)[O] VGS=4.5V (Typ.) | 0.162 | 0.104 |
RDS(on)[O] VGS=10V (Typ.) | 0.111 | 0.073 |
RDS(on)[O] VGS=Drive (Typ.) | 0.162 | 0.104 |
Drive Voltage [V] | 4.5 | 4.5 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Total gate charge Qg [nC] | 2.1 | 1.7 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X