Downloading...
Not Recommended For New Design

2.5V Drive Pch+SBD MOSFET - US5U38

 
Recommended Products
N/A
 
 
Specifications:
Part Number US5U38TR
Status NRND
Package TUMT5
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-353T
JEITA Package SC-113CA
Package Size[mm] 2.0x2.1(t=0.85Max.)
Number of terminal 5
Polarity Pch+Schottky
Drain-Source Voltage VDSS[V] -20
Drain Current ID[A] -1.0
RDS(on)[Ω] VGS=2.5V (Typ.) 0.57
RDS(on)[Ω] VGS=4V (Typ.) 0.31
RDS(on)[Ω] VGS=4.5V (Typ.) 0.28
RDS(on)[Ω] VGS=Drive (Typ.) 0.57
Total gate charge Qg[nC] 2.1
Power Dissipation (PD)[W] 0.7
Drive Voltage[V] -2.5
Reverse voltage VR (Diode) [V] 20.0
Forward Current IF (Diode) [A] 0.7
Forward Current Surge Peak IFSM (Diode) [A] 3.0
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors