Not Recommended for New Designs US5L12
NPN Low VCE(sat) Transistor + Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | US5L12TR
Package | TUMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-353T

JEITA Package

SC-113CA

Number of terminal

5

Polarity

NPN+Di

Collector Power dissipation PC[W]

0.4

Collector-Emitter voltage VCEO1[V]

30

Collector current Io(Ic) [A]

1

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

hFE (Diode)

25

Reverse voltage VR (Diode) [V]

20

Forward Current IF (Diode) [A]

0.7

Forward Current Surge Peak IFSM (Diode) [A]

3

Mounting Style

Surface mount

Equivalent (Single Part)

2SB1689 / RB461F

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2x2.1 (t=0.85)

Find Similar

Features:

· Compact complex bipolar power transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed