Downloading...
Not Recommended For New Design

PNP+NPN Low VCE(sat) Transistor - UMZ7N

 
Recommended Products
Part Number Datasheet Package Pin Compatible
EMZ7 EMT6
 
 
Specifications:
Part Number UMZ7NTR
Status NRND
Package UMT6
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-363
JEITA Package SC-88
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 6
Polarity NPN+PNP
Collector-Emitter voltage VCEO1[V] 12.0
Collector current(continuous) IC1[A] 0.5
Collector-Emitter voltage VCEO2[V] -12.0
Collector current(continuous) IC2[A] -0.5
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
Pin Configration
 
 
Technical Data
NE Handbook Series

For Power Device

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors