Downloading...
 
product-image
 

Zener Diode (AEC-Q101 Qualified) - UMZ6.2KFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMZ6.2KFHTL Active UMD4 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-343
Package(JEITA) SC-82
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 4
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Min.)[V] 6.06
Zener Voltage VZ (Max.)[V] 6.33
IZ @ VZ [mA] 5
Features:
  • ・Small mold type.(UMD4)
    ・2-element parallel circit device.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
UMZ10KFH Zener Diode (AEC-Q101 Qualified) UMD4   inquiry
UMZ11KFH Zener Diode (AEC-Q101 Qualified) UMD4   inquiry
UMZ12KFH Zener Diode (AEC-Q101 Qualified) UMD4   inquiry
UMZ13KFH Zener Diode (AEC-Q101 Qualified) UMD4   inquiry
UMZ15KFH Zener Diode (AEC-Q101 Qualified) UMD4   inquiry
UMZ16KFH Zener Diode (AEC-Q101 Qualified) UMD4   Buy Sample
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes