Downloading...
 
product-image
 

Zener arrays for terminal protection devices (corresponds to AEC-Q101) - UMZ5.1NFH

ROHM's zener diodes are available in various lineup as 2-pin mold surfacemount type and complex type.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
UMZ5.1NFHT106 Active UMD3 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
Power Dissipation (PD)[mW] 200
Zener Voltage VZ (Typ.)[V] 5.1
Zener Voltage VZ (Min.)[V] 4.84
Zener Voltage VZ (Max.)[V] 5.37
IZ[mA] 5
Remarks net.sourceforge.jtds.jdbc.ClobImpl@649bb886
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-323
Package(JEITA) SC-70
Features:
  • ・Small mold type.(UMD3)
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
Technical Data
Operation Notes

For Surface Mount Type

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Diodes

Part Explanation

For Diodes